-
Type of accessory/spare part
-
Construction type
-
Input voltage
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Accessory
-
Primary frequency
-
Spare part
-
Number of phases primary
-
Number of phases primary
-
Secondary frequency
-
Output voltage
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
USB interface
-
Number of phases secondary
-
With communication interface RS-232
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Suitable for network-management
-
USV- technology
-
Modular
-
Max. voltage distortion output (linear load)
-
Output power factor
-
Output power factor
-
Potential free switch contact
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Efficiency in eco-mode
-
Efficiency in eco-mode
-
Auto shut down function
-
Input connection
-
Input connection
-
Input connection
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C19
-
Number of output connections C19
-
Number of output connections C19
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections fixed connection
-
Number of output connections fixed connection
-
SNMP
-
Number of output connections French standard (Type E)
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Sound level
-
Terminal marking indication
-
Type of load
-
Halogen free
-
With socket outlet
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-30/LG-310177-WEB-L.jpg)
USV-Anlage 10000VA(10000W), Online, ohne Batterien, Kombirack, Festanschl.
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-30/LG-310178-WEB-L.jpg)
USV-Anlage 10000VA(10000W), Online, ohne Batterien, Kombirack, Festanschl. 3/1PH
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-30/LG-310176-WEB-L.jpg)
USV-Anlage 6000VA(6000W), Online, ohne Batterien, Kombirack, Festanschl.
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-30/LG-310174-WEB-L.jpg)
USV-Anlage 6000VA(6000W), Online, Überbr.Zeit 4min(70% Last), Kombirack, Klemmen
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/19-06-2024/02-45/LG-310173-WEB-R1.jpg)
USV-Anlage 5000VA(5000W), Online, Überbr.Zeit 6min(70% Last), Kombirack, Klemmen
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-30/LG-310175-WEB-L.jpg)
USV-Anlage 5000VA(5000W), Online, ohne Batterien, Kombirack, Festanschl.
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-45/LG-310664-WEB-F.jpg)
Zusatzbatterie inkl. Anschlusskabel für DAKER DK+ 10000VA im Kombirackgehäuse
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/19-06-2024/02-45/LG-310172-WEB-R1.jpg)
USV-Anlage 3000VA(2700W), Online, Überbr.Zeit 8min(70% Last), Kombirack, 5IEC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-45/LG-310663-WEB-F.jpg)
Zusatzbatterie inkl. Anschlusskabel für DAKER DK+ 5+6kVA im Kombirackgehäuse
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/19-06-2024/02-45/LG-310171-WEB-R1.jpg)
USV-Anlage 2000VA(1800W), Online, Überbr.Zeit 10min(70% Last), Kombirack, 6IEC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-45/LG-310662-WEB-L.jpg)
Zusatzbatterie inkl. Anschlusskabel für DAKER DK+ 3000VA im Kombirackgehäuse
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-45/LG-310660-WEB-L.jpg)
Zusatzbatterie inkl. Anschlusskabel für DAKER DK+ 1000VA im Kombirackgehäuse
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-45/LG-310661-WEB-L.jpg)
Zusatzbatterie inkl. Anschlusskabel für DAKER DK+ 2000VA im Kombirackgehäuse
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-45/LG-310669-WEB-F.jpg)
Batterie Cabinet Dk+ 10kVA ohne Batterien (Leergehäuse)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-45/LG-310668-WEB-L.jpg)
Batterie Cabinet Dk+ 5/6kVA ohne Batterien (Leergahäuse)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-45/LG-310170-WEB-L.jpg)
USV-Anlage 1000VA(900W), Online, Überbr.Zeit 10min(70% Last), Kombirack, 6IEC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-45/LG-310665-WEB-F.jpg)
Batterie Cabinet Dk+ 1kVA ohne Batterien (Leergehäuse)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-45/LG-310666-WEB-L.jpg)
Batterie Cabinet Dk+ 2kVA ohne Batteiren (Leergehäuse)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-45/LG-310667-WEB-L.jpg)
Batterie Cabinet Dk+ 3kVA ohne Batterien (Leergehäuse)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-45/310963-LEGRAND-1000.jpg)
Externer Bypass für DAKER DK+ 5000, 6000 und 10000VA Festanschluss
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-45/310954-LEGRAND-1000.jpg)
Zusätzliches Batterie-Ladegerät für Kompaktanlagen 1000W 240V
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-45/310953-LEGRAND-1000.jpg)
Externer Bypass für Kompaktanlagen 1000, 2000 und 3000VA Plug&Play
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-45/310960-LEGRAND-1000.jpg)
Zusätzliches Batterie-Ladegerät für Kompaktanlagen 300W 48V
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-45/310961-LEGRAND-1000.jpg)
Zusätzliches Batterie-Ladegerät für Kompaktanlagen 300W 72V
exkl. MwSt.