-
IEC-amperage
-
IEC-amperage
-
CEE socket outlet 16 A
-
CEE socket outlet 16 A
-
CEE socket outlet 16 A
-
CEE socket outlet 32 A
-
CEE socket outlet 32 A
-
CEE socket outlet 32 A
-
Material
-
Housing material
-
CEE socket outlet 63 A
-
Voltage according to EN 60309-2
-
CEE socket outlet 125 A
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Clock hour position
-
Clock hour position
-
Clock hour position
-
Insert direction
-
Identification colour
-
Identification colour
-
Identification colour
-
Identification colour
-
Connection system
-
Phase inverter
-
Cable entry
-
Protection
-
Earth leakage switch
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Flange size vertical
-
Flange size vertical
-
Flange size vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Drill hole distance vertical
-
Flange size horizontal
-
Flange size horizontal
-
Flange size horizontal
-
Drill hole distance horizontal
-
Power supply/connection possibility
-
Drill hole distance horizontal
-
Drill hole distance horizontal
-
Diameter cable entry
-
Diameter cable entry
-
Handling
-
Number of miniature circuit breakers (MCB)
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
CEE-Steckdose Aufputz 5P 32A 415V Rot IP67
exkl. MwSt.
CEE-Kupplung 5P 32A 415V Rot IP67
exkl. MwSt.
CEE-Kupplung 4P 32A 415V Rot IP67
exkl. MwSt.
CEE-Steckdose 5P 32A 415V Rot IP67
exkl. MwSt.
CEE-Steckdose 5P 32A 415V Rot IP67
exkl. MwSt.
CEE- Steckdose Aufputz 5P 16A 415V Rt IP67
exkl. MwSt.
CEE-Steckdose 4P 32A 415V Rot IP67
exkl. MwSt.
CEE-Steckdose 4P 32A 415V Rot IP67
exkl. MwSt.
CEE-Steckdose 3P 32A 230V Blau IP67
exkl. MwSt.
CEE- Steckdose Aufputz 5P 32A 415V Rt IP44
exkl. MwSt.
CEE-Steckdose 5P 16A 415V Rot IP67
exkl. MwSt.
CEE-Kupplung 5P 16A 230V BL IP67
exkl. MwSt.
CEE- Steckdose Aufputz 5P 16A 415V Rt IP44
exkl. MwSt.
CEE- Steckdose Aufputz 3P 16A 230V BL IP67
exkl. MwSt.
CEE-Steckdose 5P 16A 415V Rot IP67
exkl. MwSt.
CEE-Kupplung 5P 32A 415V Rot IP44
exkl. MwSt.
CEE- Steckdose Aufputz 4P 32A 415V Rt IP44
exkl. MwSt.
CEE-Steckdose 3P 16A 230V Blau IP67
exkl. MwSt.
CEE-Steckdose 4P 16A 415V Rot IP67
exkl. MwSt.
CEE- Steckdose Aufputz 3P 32A 230V BL IP44
exkl. MwSt.
CEE-Steckdose 5P 16A 230V Blau IP67
exkl. MwSt.
CEE-Steckdose 5P 32A 415V Rot IP44
exkl. MwSt.
CEE-Steckdose 5P 32A 415V Rot IP44
exkl. MwSt.
CEE- Steckdose Aufputz 5P 16A 230V BL IP44
exkl. MwSt.