-
Cover model
-
Type of accessory/spare part
-
Cover model
-
Type of handle
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Cover model
-
Inlying hinge
-
Nominal diameter
-
Accessory
-
Suitable for cable gland
-
Number of inlets
-
Type of covering
-
Toggle
-
Number of inlets
-
Clamps
-
Type of covering
-
Outlying hinge
-
Number of inlets
-
Material
-
Spare part
-
Housing material
-
Material
-
Padlock locking
-
Material
-
Max. opening angle
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Equipped with
-
Material quality
-
Suitable for enclosure building height
-
Type of door
-
Hinge adjustable
-
Material quality
-
Espagnolette locking (3-point locking)
-
Tackable
-
Shape
-
Type of closure
-
Max. conductor cross section
-
Shape
-
Perforated
-
Transparent cover/door
-
Max. conductor cross section
-
Sealing range
-
Transparent cover/door
-
Tackable
-
Type of closure
-
Max. conductor cross section
-
Rated insulation voltage Ui
-
Mounting in the soil
-
With lock
-
For wall thickness
-
Length
-
Length
-
Length
-
Length
-
Length
-
For wall thickness
-
For wall thickness
-
Surface protection
-
Mounting under water
-
Model
-
Surface protection
-
Connection system
-
Model
-
Mounting method
-
Mounting method
-
For tube diameter
-
Suitable for cable diameter
-
Signal passing door
-
Width in number of modular spacings
-
For tube diameter
-
For tube diameter
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Inlet from the rear
-
With mounting plate
-
Inlet from the rear
-
Cable entry
-
Inner depth
-
Device width
-
Inner depth
-
Explosion-tested version
-
With strain relief
-
Angle model
-
Bore diameter
-
Bore diameter
-
Device height
-
For Ex-zone gas
-
Device depth
-
For Ex-Zone dust
-
Type of housing feed-through
-
Earthing terminal block
-
Type of housing feed-through
-
Neutral terminal block
-
DIN-rail
-
Surface finishing
-
DIN-rail
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
Circuit integrity
-
Extension possible
-
Circuit integrity
-
Number of height units
-
Transparent cover
-
Cover attachment
-
Cover attachment
-
Castable
-
With casting compound
-
Sealable
-
Sealable
-
Built-in width
-
Built-in width
-
Built-in height
-
Built-in height
-
Built-in height
-
With screening
-
Weatherproof
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Number of rows
-
Number of rows
-
Number of rows
-
Enclosure capacity (Nb of modules)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Label space/information surface
-
Fitted with rainproof plate protection
-
Entry membrane gland type
-
Entry membrane gland type
-
Entry membrane gland type
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-45/001918-LEGRAND-1000.jpg)
Anbaumodul Multibox, 3-reihig,anreihbar an 3-reihige Plexo³ Feuchtraumverteiler
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-45/001917-LEGRAND-1000.jpg)
Anbaumodul Multibox, 2-reihig,anreihbar an 2-reihige Plexo³ Feuchtraumverteiler
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-45/401853-LEGRAND-1000.jpg)
Lochplatte H150mm (für 18Modulig APV)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-30/LG-001962-WEB-F.jpg)
Montageplatte Lina 25,f.Plexo³ Verteiler 12 Mod/Reihe,H150mm,Langloch10,9x25,9mm
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-00/001969-LEGRAND-1000.jpg)
Befestigungslaschen, zur Wandmontage, Satz je 4 Stück, für Plexo³ Verteiler
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-00/001967-LEGRAND-1000.jpg)
Anreihverbinder,bestehend aus 2x Muffe M32, f.das Anreihen z.B. Plexo³ Verteiler
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-30/001766-LEGRAND.jpg)
Schloss, mit 2 Schlüsseln, zum Einbau in Feuchtraumverteiler Plexo Türen.
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-00/092045-LEGRAND.jpg)
Abzweigdose Plexo, 155 x 110 x 74 mm (HxBxT), IP 55, mit 10 Membran-Einführungen
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-30/001965-LEGRAND-1000.jpg)
Abdeckplatte, für Plexo³ Verteiler mit 18 Mod/Reihe, geschlossene Ausführung
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-45/092041-LEGRAND.jpg)
Abzweigdose Plexo, 155 x 110 x 74 mm (HxBxT), IP 55, mit 10 Vorprägungen
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-15/001968-LEGRAND-1000.jpg)
Plombierset, passend für Plexo³ Verteiler, Satz je 2 plombierbaren Schraubenabd.
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-30/LG-001964-WEB-R.jpg)
Abdeckplatte, für Plexo³ Verteiler mit 12 Mod/Reihe, geschlossene Ausführung
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-15/LG-001955-WEB-R.jpg)
Membranen-Set, bestehend aus 2x M32, 5x M25, 10 x M20 Membraneinführungen
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-30/001966-LEGRAND-1000.jpg)
Schloss, mit 2 Schlüsseln (Schliessung Nr.850),z.Einbau in Plexo³ Verteilertüren
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-15/404821-LEGRAND-600.jpg)
Klemmengehäuse mit 50 Bohrungen L=385 mm, z.B. für Plexo³ Verteiler 18 Mod/Reihe
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-00/LG-092025-WEB-R.jpg)
Abzweigdose Plexo, 105 x 105 x 55 mm (HxBxT), IP 55, mit 7 Membran-Einführungen
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-00/092021-LEGRAND-1000.jpg)
Abzweigdose Plexo, 105 x 105 x 55 mm (H x B x T), IP 55 , mit 7 Vorprägungen
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-00/001973-LEGRAND-1000.jpg)
Halterung für Klemmenghäuse,für Plexo³ Verteiler,f.weitere Klemmenleisten,2-fach
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-00/001972-LEGRAND-1000.jpg)
Halterung für Klemmenghäuse,für Plexo³ Verteiler,f.weitere Klemmenleisten,1-fach
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/LG-001970-WEB-R.jpg)
Scharniere,Satz a 2 Stück, für Plexo³ Verteiler,zur Verbind. Gehäuse mit Abdeck.
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-45/092015-LEGRAND-1000.jpg)
Abzweigdose Plexo, 80 x 80 x 45 mm (H x B x T), IP 55 , mit 7 Vorprägungen
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-15/004817-LEGRAND-1000.jpg)
Klemmengehäuse mit 38 Bohrungen L=276mm, z.B. für Plexo³ Verteiler, 12Mod./Reihe
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-00/092009-LEGRAND-1000.jpg)
Abzweigdose Plexo, 80 x 80 x 45 mm (H x B x T), IP 55 , mit 7 Vorprägungen
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-00/001971-LEGRAND-1000.jpg)
Befestigungsrahmen Plexo 55, für Plexo³ Verteiler und Anbaumodul Multibox
exkl. MwSt.