-
Construction size
-
Construction size
-
Number of conductors (without earthing)
-
Number of conductors (without earthing)
-
Number of conductors (without earthing)
-
Number of conductors (without earthing)
-
Construction size
-
Construction size
-
Construction size
-
Construction size
-
System configuration IT
-
System configuration IT
-
System configuration TN
-
System configuration TN-C
-
System configuration TN-C-S
-
System configuration TN-S
-
System configuration TN-S
-
System configuration TT
-
System configuration TT
-
Mounting method
-
System configuration other
-
System configuration other
-
Nominal voltage AC
-
Nominal voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level N-PE
-
Integrated backup fuse
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section flexible (fine-strand)
-
Max. conductor cross section flexible (fine-strand)
-
With remote signalling contact
-
With remote signalling contact
-
Signalling at the device
-
Category type 2
-
Category type 2
-
Degree of protection (IP)
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/412283-LEGRAND-1000.jpg)
Kombiableiter Typ 1+2, 3+1 Schaltung,FM, 230/400 VAC, Iimp 25 kA, (Uc)350 VAC
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Kombiableiter Typ 1+2, 3+0 Schaltung,FM, 230/400 VAC, Iimp 25 kA, (Uc)350 VAC
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Kombiableiter Typ 1+2, 1+1 Schaltung,FM, 230/400 VAC, Iimp 25 kA, (Uc)350 VAC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/412277-LEGRAND.jpg)
Kombiableiter Typ 1+2, 3+1 Schaltung, FM, 230/400 VAC, Iimp 12,5 kA, (Uc)320 VAC
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Kombiableiter Typ 1+2, 4+0 Schaltung, 230/400 VAC, Iimp 12,5 kA, (Uc)320 VAC
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Kombiableiter Typ 1+2, 3+0 Schaltung, FM, 230/400 VAC, Iimp 12,5 kA, (Uc)320 VAC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/LG-412257-WEB-R.jpg)
Kombiableiter Typ 1+2, 3+1 Schaltung, 230/400 VAC, Iimp 8 kA, (Uc)320 VAC
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Kombiableiter Typ 1+2, 1polig,FM, IT-Systeme, 230/400 VAC, Iimp 35 kA,(Uc)440VAC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/412253-LEGRAND-1000.jpg)
Kombiableiter Typ 1+2, 4+0 Schaltung, 230/400 VAC, Iimp 8 kA, (Uc)320 VAC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/412252-LEGRAND-1000.jpg)
Kombiableiter Typ 1+2, 3+0 Schaltung, 230/400 VAC, Iimp 8 kA, (Uc)320 VAC
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Kombiableiter Typ 1+2, 1+1 Schaltung, 230/400 VAC, Iimp 12,5 kA, (Uc)320 VAC
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Kombiableiter Typ 1+2, 2+0 Schaltung, 230/400 VAC, Iimp 12,5 kA, (Uc)320 VAC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/412256-LEGRAND-1000.jpg)
Kombiableiter Typ 1+2, 1+1 Schaltung, 230/400 VAC, Iimp 8 kA, (Uc)320 VAC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/412251-LEGRAND-1000.jpg)
Kombiableiter Typ 1+2, 2+0 Schaltung, 230/400 VAC, Iimp 8 kA, (Uc)320 VAC
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Kombiableiter Typ 1+2, 1-polig, 230/400 VAC, Iimp 12,5 kA, (Uc)320 VAC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/412250-LEGRAND-1000.jpg)
Kombiableiter Typ 1+2, 1-polig, 230/400 VAC, Iimp 8 kA, (Uc)320 VAC
exkl. MwSt.