-
Assembly arrangement
-
Type of connector
-
Duct installation
-
Lockable
-
Lockable
-
Floor box/subfloor mounted
-
With dust cover
-
With dust cover
-
Category
-
Outlet direction
-
Dimensions
-
Outlet direction
-
Surface mounting
-
Mounting method
-
With label space
-
Device width
-
With label space
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Separate earthing connection
-
Flush-mounted installation
-
Separate strain relief
-
Mounting method shielding connection
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
With hinged lid
-
Suitable for number of connectors
-
Shielded buses
-
Colour coding
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/LG-079476-WEB-R.jpg)
Mosaic Datendose Cat6A STP 2-modulig Alu
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/076508-LEGRAND-1000.jpg)
Datendose 1xRJ45 geschirmt für MOSAIC, Kategorie 6A STP, 2 Modul, Farbe: weiß
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/LG-076576-WEB-R.jpg)
Datendose 1xRJ45 geschirmt für MOSAIC, Kategorie 6A STP, 2 Module, Farbe: weiß
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/LG-079473-WEB-R.jpg)
Mosaic Datendose Cat6A STP 1-modulig Alu
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/076573-LEGRAND-1000.jpg)
Datendose 1xRJ45 geschirmt für MOSAIC, Kategorie 6A STP, 1 Modul, Farbe: weiß
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-15/069580_pw_105961.jpg)
Plexo Classic Feuchtraum Aufputz Adapter Farbe: Grau
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-15/069580-LEGRAND-600.jpg)
Plexo Classic Feuchtraum Aufputz Mosaic Adapter Farbe: Grau
exkl. MwSt.