-
Number of contacts as change-over contact
-
Colour button
-
Switching function
-
Type of switch
-
Rated voltage
-
Number of contacts as change-over contact
-
Rated voltage
-
Number of switch positions
-
Number of contacts as change-over contact
-
Colour button
-
Number of switch positions
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Lamp voltage
-
Lamp voltage
-
Number of contacts as normally open contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Rated current
-
With zero (off) position
-
Switching current
-
Switching voltage
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Mounting method
-
Width in number of modular spacings
-
Min. rated voltage
-
Width in number of modular spacings
-
Min. rated voltage
-
With retraction in 0-position
-
With retraction in 0-position
-
Lamp type
-
Lamp type
-
Short-circuit breaking capacity (Icw)
-
Type of control element
-
Colour calotte
-
Colour calotte
-
Colour calotte
-
Device construction
-
Lamp socket
-
Suitable for front mounting
-
Number of poles
-
Front shield size
-
Number of poles
-
Number of poles
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Complete device in housing
-
Max. lamp power
-
Max. lamp power
-
Suitable for floor mounting
-
Degree of protection (IP), front side
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Type of lighting
-
Estimated bulb life
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Label space/information surface
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-00/004656-LEGRAND-600.jpg)
Taster, 2-Stellungen, 2-polig 16A/400VAC, Umschalter 3 Teilungseinheiten
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-00/004658-LEGRAND-600.jpg)
Umschalter, 2-Stellungen, 2-polig 16A/400VAC, Umschalter 3 Teilungseinheiten
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-45/004655-LEGRAND-1000.jpg)
Umschalter, 4-Stellungen, 1-polig 16A/400VAC, Umschalter 3 Teilungseinheiten
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Wechselschalter CX3 mit Mittelstellung, 2 Wechsler 32A,Gebrauchskat. AC-22A, 2TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/412901-LEGRAND-1000.jpg)
Wechselschalter CX3 2 Wechsler 32A, Gebrauchskategorie AC-22A, 2TE
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Wechselschalter CX3 mit Mittelstellung, 1 Wechsler 32A,Gebrauchskat. AC-22A, 1TE
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Taster CX3 20A 1 Schließer + LED Grün 12/48VAC/DC, Gebrauchskategorie AC-12, 1TE
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Taster CX3 20A 1 Öffner + LED Rot 12/48VAC/DC, Gebrauchskategorie AC-12, 1TE
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Taster CX3 20A 1 Schließer + LED Grün 110/400VAC, Gebrauchskategorie AC-12, 1TE
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Taster CX3 20A 1 Öffner + LED Rot 110/400V AC, Gebrauchskategorie AC-12, 1TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/412904-LEGRAND-1000.jpg)
Wechselschalter CX3 1 Schließer + 1 Öffner 32A, Gebrauchskat. AC-22A, 1TE
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Druckschalter CX3 20A 2 Schließer 230VAC, Gebrauchskat. AC-12, 1TE
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Druckschalter CX3 20A 1 Schließer + 1 Öffner 230VAC,Gebrauchskategorie AC-12,1TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/412916-LEGRAND-1000.jpg)
Taster CX3 20A 1 Schließer (Grün) + 1 Öffner (Rot), Gebrauchskategorie AC-12,1TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/412900-LEGRAND-1000.jpg)
Wechselschalter CX3 1 Wechsler 32A, Gebrauchskat. AC-22A, 1TE
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Druckschalter CX3 20A 1 Öffner + LED Rot 110/400VAC/DC, Gebrauchskat. AC-12, 1TE
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Druckschalter CX3 20A 1 Öffner+LED Rot 12/48VAC/DC,Gebrauchskategorie AC-12,1TE
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Druckschalter CX3 20A 1 Schließer+LED Grün 110/400VAC/DC,Gebrauchskat.AC-12,1TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/412912-LEGRAND-1000.jpg)
Druckschalter CX3 20A 1 Schließer + LED Grün 12/48VAC/DC,Gebrauchskat. AC-12,1TE
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Taster CX3 20A 1 Öffner 230VAC, Gebrauchskategorie AC-12, 1TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/412908-LEGRAND-1000.jpg)
Taster CX3 20A 1 Schließer 230VAC, Gebrauchskategorie AC-12, 1TE
exkl. MwSt.