-
Rated voltage
-
Rated voltage
-
Width in number of modular spacings
-
Mounting method
-
Lamp type
-
Colour calotte
-
Colour calotte
-
Colour calotte
-
Colour calotte
-
Colour calotte
-
Colour calotte
-
Lamp socket
-
Max. lamp power
-
Max. lamp power
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Frequency
-
Estimated bulb life
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Terminals capacity
-
Connection type
-
Label space/information surface
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Meldeleuchten CX3, LED, 3 Phasen-Kontrolle (3x Farblos), 230/400 VAC, 1TE
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Meldeleuchten CX3, LED, 3 Phasen-Kontrolle (Rot-Rot-Rot), 230/400 VAC, 1TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-15/412934-LEGRAND-1000.jpg)
Meldeleuchten CX3, LED, 3 Phasen-Kontrolle (Rot-Gelb-Grün), 230/400 VAC, 1TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/412931-LEGRAND-1000.jpg)
Meldeleuchten CX3, LED, 2-fach (Grün-Rot ), 110/400 VAC, 1TE
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Meldeleuchten CX3, LED, 2-fach (Grün-Rot ), 12/48V AC/DC, 1TE
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Meldeleuchten CX3, LED, 1-fach (Blau ), 110/400 VAC, 1TE
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Meldeleuchten CX3, LED, 1-fach (Blau ), 12/48V AC/DC, 1TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/LG-412928-WEB-R.jpg)
Meldeleuchten CX3, LED, 1-fach (Gelb ), 110/400 VAC, 1TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/LG-412927-WEB-R.jpg)
Meldeleuchten CX3, LED, 1-fach (Rot ), 110/400 VAC, 1TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/LG-412926-WEB-R.jpg)
Meldeleuchten CX3, LED, 1-fach (Grün ), 110/400 VAC, 1TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/412923-LEGRAND-1000.jpg)
Meldeleuchten CX3, LED, 1-fach (Gelb ), 12/48V AC/DC, 1TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/412922-LEGRAND-1000.jpg)
Meldeleuchten CX3, LED, 1-fach (Rot ), 12/48V AC/DC, 1TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-15/412921-LEGRAND-1000.jpg)
Meldeleuchten CX3, LED, 1-fach (Grün ), 12/48V AC/DC, 1TE
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Meldeleuchten CX3, LED, 1-fach (Farblos ), 110/400 VAC, 1TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-15/412925-LEGRAND-1000.jpg)
Meldeleuchten CX3, LED, 1-fach (Farblos ), 12/48V AC/DC, 1TE
exkl. MwSt.