-
Number of conductors (without earthing)
-
Construction size
-
Number of conductors (without earthing)
-
Construction size
-
Construction size
-
Number of conductors (without earthing)
-
Construction size
-
System configuration DC
-
Construction size
-
System configuration IT
-
System configuration TN
-
System configuration TN
-
System configuration TN-C
-
System configuration TN-C
-
System configuration TN-C-S
-
System configuration TN-C-S
-
System configuration TN-S
-
System configuration TT
-
System configuration TT
-
Mounting method
-
System configuration other
-
System configuration other
-
Mounting method
-
Max. discharge surge current (8/20)
-
Nominal voltage AC
-
Nominal voltage AC
-
Nominal voltage DC
-
Nominal voltage DC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage DC
-
Max. continuous voltage DC
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level N-PE
-
Integrated backup fuse
-
Integrated backup fuse
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section flexible (fine-strand)
-
Max. conductor cross section flexible (fine-strand)
-
With remote signalling contact
-
Signalling at the device
-
Signalling at the device
-
Category type 2
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Nominal voltage
-
Frequency
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Connection type
-
Connection type
-
Terminals capacity
-
Connection type
-
Connection type
-
Label space/information surface
-
Label space/information surface
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/LG-003953-WEB-R.jpg)
Überspannungsableiter mit integr.Vorsicherung Typ2+3, 3+1 Schalt.,12kA, Isc 6kA
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/LG-003973-WEB-R.jpg)
Überspannungsableiter mit integr.Vorsicherung Typ2+3, 3+1 Schalt.,12kA, Isc 10kA
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/412247-LEGRAND.jpg)
Überspannungsableiter Typ 2, 3+1 Schaltung, 230/400 VAC, Imax 40 kA, (Uc)320 VAC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/LG-414156-WEB-R.jpg)
Legrand Überspannungsableiter Typ 2, 3P, Uoc 1000 VDC, Y-Schaltung, Imax 40 kA, (Ucpv)1200 VDC, 3M
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/LG-414155-WEB-R.jpg)
Legrand Überspannungsableiter Typ 2, 3P, Uoc 600 VDC, Y-Schaltung, Imax 40 kA, (Ucpv)720 VAC, 3M
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/412227-LEGRAND-1000.jpg)
Überspannungsableiter Typ 2, 3+1 Schaltung, 230/400 VAC, Imax 20 kA, (Uc)320 VAC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/LG-003951-WEB-R.jpg)
Überspannungsableiter mit integr.Vorsicherung Typ2+3, 1+1 Schalt.,12kA, Isc 6kA
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/LG-003971-WEB-R.jpg)
Überspannungsableiter mit integr.Vorsicherung Typ2+3, 1+1 Schalt.,12kA, Isc 10kA
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/412246-LEGRAND-1000.jpg)
Überspannungsableiter Typ 2, 1+1 Schaltung, 230/400 VAC, Imax 40 kA, (Uc)320 VAC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/412226-LEGRAND-1000.jpg)
Überspannungsableiter Typ 2, 1+1 Schaltung, 230/400 VAC, Imax 20 kA, (Uc)320 VAC
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Überspannungsableiter Typ 2, 1P, 230/400 VAC, Imax 40 kA, (Uc)320 VAC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/LG-414186-WEB-R.jpg)
Legrand Schutzmodul für Überspannungsableiter Typ 2,Imax 40 kA/Pol,Uoc 1000 VDC,Mit Handgriff und mechanischer Kodierung
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/LG-414185-WEB-R.jpg)
Legrand Schutzmodul für Überspannungsableiter Typ 2,Imax 40 kA/Pol,Uoc 600 VDC,Mit Handgriff und mechanischer Kodierung
exkl. MwSt.