-
Number of units
-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Mounting direction
-
Type of connector
-
Imprint/indication
-
Material
-
Number of units horizontal
-
Duct installation
-
With label area
-
Support ring
-
Material quality
-
Number of units vertical
-
Floor box/subfloor mounted
-
With dust cover
-
Utilization
-
With dust cover
-
Number of modules horizontal (module system)
-
Category
-
Category
-
Category
-
Suitable for touch sensor connector for bus system
-
Number of modules vertical (module system)
-
Outlet direction
-
Outlet direction
-
With mounting grid
-
Surface protection
-
Surface mounting
-
Surface protection
-
Monitoring window/light outlet
-
Model
-
Mounting method
-
Imprintable label
-
Suitable for subfloor installation duct box
-
With imprint
-
Suitable for wall duct
-
Suitable for built-in installation
-
With label space
-
Device width
-
Device width
-
Type of fastening
-
Type of fastening
-
Device height
-
With strain relief
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Separate earthing connection
-
Flush-mounted installation
-
With exchangeable lens/symbol
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Separate strain relief
-
RAL-number (similar)
-
Mounting method shielding connection
-
Mounting method shielding connection
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
With buses/couplings
-
With hinged lid
-
Suitable for number of connectors
-
Colour coding
-
Shielded buses
-
Shielded buses
-
Luster terminal
-
Built-in height
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Connection type
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Number of units
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-30/351185-BTICINO-1000.jpg)
Frontblende Lautsprecher LED 4Rt-D Robur
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-45/351085-BTICINO-1000.jpg)
Frontblende Basis Lautsprecher 4Rt-D Robur
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-45/351025-BTICINO-1000.jpg)
Frontblende Basis Lautsprecher 2Rt Robur
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-45/351045-BTICINO-1000.jpg)
Frontblende Basis Lautsprecher 2Rt-D Robur
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-30/351183-BTICINO-1000.jpg)
Frontblende Lautsprecher LED 4Rt-D Allstreet
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-30/351083-BTICINO-1000.jpg)
Frontblende Basis Lautsprecher 4Rt-D Allstreet
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-30/351023-BTICINO-1000.jpg)
Frontblende Basis Lautsprecher 2Rt Allstreet
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-30/351043-BTICINO-1000.jpg)
Frontblende Basis Lautsprecher 2Rt-D Allstreet
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-45/351005-BTICINO-1000.jpg)
Frontblende Basis Lautsprecher Robur
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-30/351003-BTICINO-1000.jpg)
Frontblende Basis Lautsprecher Allstreet
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-30/078603-LEGRAND-1000.jpg)
Mosaic Antibakteriell, Potentialausgleichs-Dose-PA-Dose, Farbe: Ultraweiß
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/076508-LEGRAND-1000.jpg)
Datendose 1xRJ45 geschirmt für MOSAIC, Kategorie 6A STP, 2 Modul, Farbe: weiß
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-30/LG-078610-WEB-R.jpg)
Adapter Mosaic Keystone 2-fach weiß
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/076561-LEGRAND-1000.jpg)
Mosaic Datendose Cat6 UTP 1-modulig weiss
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/076573-LEGRAND-1000.jpg)
Datendose 1xRJ45 geschirmt für MOSAIC, Kategorie 6A STP, 1 Modul, Farbe: weiß
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/076551-LEGRAND-1000.jpg)
Datendose 1xRJ45 ungeschirmt für MOSAIC, Kategorie 5 UTP, 1 Modul, Farbe: weiß
exkl. MwSt.