-
Assembly arrangement
-
Transparent
-
Type of connector
-
Material
-
Support ring
-
Duct installation
-
Material quality
-
With dust cover
-
Utilization
-
Floor box/subfloor mounted
-
Utilization
-
With dust cover
-
Utilization
-
Category
-
Outlet direction
-
Surface protection
-
Surface mounting
-
Imprintable label
-
Mounting method
-
Mounting method
-
With imprint
-
With imprint
-
With lighting
-
Device width
-
With label space
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
With strain relief
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Separate earthing connection
-
Flush-mounted installation
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Separate strain relief
-
Mounting method shielding connection
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
With buses/couplings
-
Suitable for number of connectors
-
Shielded buses
-
Colour coding
-
Shielded housing
-
Luster terminal
-
Min. depth of built-in installation box
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
HD 15 Anschlusseinheit (SK), Anschluss mittels Schraubklemmen. Farbe: weiß
exkl. MwSt.
HD 15 + Jack 3,5 mm Anschlusseinheit (SK), Anschluss mittels Schraubklemmen
exkl. MwSt.
HD 15 Anschlusseinheit, vorverdrahtet inkl.. Kabel mit Länge 15 cm, 1-modulig.
exkl. MwSt.
Jack 3,5 mm Anschlussdose (SK), Schraubklemmenanschluss 1 mm². Farbe: weiß
exkl. MwSt.
Mosaic HDMI-DOSE+KABEL 1-m Farbe: Ultraweiß
exkl. MwSt.
Mosaic Jack 3,5 mm Dose mit Kabel 1-modulig Farbe: Ultraweiß
exkl. MwSt.
Mosaic Datendose Cat5e UTP 1-modulig Alu
exkl. MwSt.
Datendose 1xRJ45 ungeschirmt für MOSAIC, Kategorie 5 UTP, 1 Modul, Farbe: weiß
exkl. MwSt.