-
Construction size
-
Construction size
-
Number of conductors (without earthing)
-
Construction size
-
Construction size
-
Number of conductors (without earthing)
-
Number of conductors (without earthing)
-
Number of conductors (without earthing)
-
System configuration IT
-
System configuration IT
-
System configuration TN
-
System configuration TN-C
-
System configuration TN-C-S
-
System configuration TN-S
-
System configuration TN-S
-
System configuration TT
-
Mounting method
-
System configuration other
-
System configuration other
-
Nominal voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level N-PE
-
Integrated backup fuse
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section flexible (fine-strand)
-
With remote signalling contact
-
With remote signalling contact
-
Signalling at the device
-
Category type 2
-
Degree of protection (IP)
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/412233-LEGRAND-1000.jpg)
Überspannungsableiter Typ 2, 4P, IT-Systeme, 230/400 VAC, Imax 40 kA,(Uc)440 VAC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/412232-LEGRAND-1000.jpg)
Überspannungsableiter Typ 2, 3P, IT-Systeme, 230/400 VAC, Imax 40 kA,(Uc)440 VAC
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Überspannungsableiter Typ 2, 4+0 Schaltung, 230/400 VAC, Imax 40 kA, (Uc)320 VAC
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Überspannungsableiter Typ 2, 3+0 Schaltung, 230/400 VAC, Imax 40 kA, (Uc)320 VAC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/412223-LEGRAND-1000.jpg)
Überspannungsableiter Typ 2, 4+0 Schaltung, 230/400 VAC, Imax 20 kA, (Uc)320 VAC
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Überspannungsableiter Typ 2, 2+0 Schaltung, 230/400 VAC, Imax 40 kA, (Uc)320 VAC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/412221-LEGRAND-1000.jpg)
Überspannungsableiter Typ 2, 2+0 Schaltung, 230/400 VAC, Imax 20 kA, (Uc)320 VAC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/412230-LEGRAND-1000.jpg)
Überspannungsableiter Typ 2, 1P, IT-Systeme, 230/400 VAC, Imax 40 kA,(Uc)440 VAC
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Schutzmodul T2 40KA N-PE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/412220-LEGRAND-1000.jpg)
Überspannungsableiter Typ 2, 1P, 230/400 VAC, Imax 20 kA, (Uc)320 VAC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-00/412298-LEGRAND-1000.jpg)
Schutzmodul T2 20KA N-PE
exkl. MwSt.