-
Type of meter
-
Bus system KNX
-
Bus system KNX-RF (Radio Frequent)
-
Suitable for
-
Max. current (Imax)
-
Max. current (Imax)
-
Suitable for
-
Max. current (Imax)
-
Bus system radio frequent
-
Max. current (Imax)
-
Max. current (Imax)
-
Nominal voltage (Un) N-L
-
Bus system LON
-
Nominal voltage (Un) N-L
-
Nominal voltage (Un) N-L
-
Nominal voltage (Un) N-L
-
Nominal voltage (Un) L-L
-
Nominal voltage (Un) L-L
-
Bus system Powernet
-
Nominal voltage (Un) L-L
-
Type of indication
-
Accuracy class
-
Other bus systems
-
Model
-
Nominal current (In)
-
Model
-
Nominal current (In)
-
Nominal current (In)
-
Model
-
Radio frequent bidirectional
-
Mounting method
-
Calibrated
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Mounting method
-
Pole type
-
Pole type
-
Pole type
-
Accuracy class
-
Reactive power
-
Energy type
-
Energy type
-
Approved according to PTB
-
S0 impulse interface
-
Tariff type
-
Tariff type
-
Tariff switch
-
Tariff control
-
Measurement type load profile
-
Escapement mechanism
-
Type of interface
-
Type of interface
-
Approval
-
Approval
-
Pulse output
-
Pulse output
-
Pulse type
-
Pulse rate
-
Pulse rate
-
Pulse rate
-
Pulse rate
-
EEC40 signature
-
With lock code
-
With lock code
-
Number of positions total (counter)
-
Number of positions total (counter)
-
Number of positions total (counter)
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Frequency
-
Frequency
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Prewired
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/LG-412075-WEB-R.jpg)
Energiezähler EMDX³, MID, 125A, 3-phasig, Direktanschluss, RS485+Impuls, 6TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-15/LG-412074-WEB-R.jpg)
Energiezähler EMDX³, 125A, 3-phasig, Direktanschluss, RS485+Impuls, 6TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-00/LG-412043-WEB-R.jpg)
Energiezähler EMDX³, MID, 3-ph., Anschl.über Stromwandler x/5, RS485, 4TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-00/LG-412093-WEB-R.jpg)
Energiezähler EMDX³, MID, 63 A, 3-phasig, Direktanschluss, RS485, 4TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-00/LG-412041-WEB-R.jpg)
Energiezähler EMDX³, 3-ph., Anschl.über Stromwandler x/5, RS485, 4TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-00/LG-412091-WEB-R.jpg)
Energiezähler EMDX³, 63 A, 3-phasig, Direktanschluss, RS485, 4TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-00/LG-412042-WEB-R.jpg)
Energiezähler EMDX³, MID, 3-ph., Anschl.über Stromwandler x/5, Impulsausgang,4TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-00/LG-412092-WEB-R.jpg)
Energiezähler EMDX³, MID, 63 A, 3-phasig, Direktanschluss, Impulsausgang, 4TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-00/LG-412040-WEB-R.jpg)
Energiezähler EMDX³, 3-ph., Anschl.über Stromwandler x/5, Impulsausgang, 4TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-00/LG-412090-WEB-R.jpg)
Energiezähler EMDX³, 63 A, 3-phasig, Direktanschluss, Impulsausgang, 4TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-00/LG-412083-WEB-R.jpg)
Energiezähler EMDX³, MID, 63 A, 1-phasig, Direktanschluss, RS485, 2TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-00/LG-412081-WEB-R.jpg)
Energiezähler EMDX³, 63 A, 1-phasig, Direktanschluss, RS485, 2TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-00/LG-412082-WEB-R.jpg)
Energiezähler EMDX³, MID, 63 A, 1-phasig, Direktanschluss, Impulsausgang, 2TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-00/LG-412080-WEB-R.jpg)
Energiezähler EMDX³, 63 A, 1-phasig, Direktanschluss, Impulsausgang, 2TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/LG-412069-WEB-R.jpg)
Energiezähler EMDX³, MID, 45 A, 1-phasig, Direktanschluss, Impulsausgang, 1TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/LG-004670-WEB-R.jpg)
Energiezähler EMDX³, 32 A, 1-phasig, Direktanschluss, Impulsausgang, 1TE
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/LG-412015-WEB-R.jpg)
Legrand EMDX³ Smarter Energiezähler 80 A, 1-phasig inkl.Stromwandler, 100-240VAC, 1TE, EMDX³ with Netatmo
exkl. MwSt.