-
Cover model
-
Suitable for roof planking
-
Type of handle
-
Type of handle
-
Type of covering
-
Suitable for enclosure building depth
-
Suitable for bottom planking
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Toggle
-
Toggle
-
Suitable for enclosure building depth
-
Housing material
-
Material
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Material
-
Padlock locking
-
Padlock locking
-
Suitable for enclosure building width
-
Type of door
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Espagnolette locking (3-point locking)
-
Espagnolette locking (3-point locking)
-
Transparent cover/door
-
Transparent cover/door
-
Type of closure
-
With lock
-
Surface protection
-
Model
-
Model
-
Model
-
Mounting method
-
With mounting plate
-
Suitable for aeration/de-aeration
-
Suitable for cable patch
-
Inner depth
-
Inner depth
-
With de-aeration
-
Inner depth
-
Inner depth
-
Inner depth
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Thread size (metric)
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Surface finishing
-
Number of openings for flange plates
-
With cable entry
-
Extension possible
-
Circuit integrity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Suitable for outdoor use
-
Suitable for lightning protection
-
Suitable for outdoor set-up
-
Protection class
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036284-LEGRAND-1000.jpg)
Wandschrank Marina mit Sichtfenster, IP66-IK10, Klasse II, 1220x810x300 mm(HxBxT)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036283-LEGRAND-1000.jpg)
Wandschrank Marina mit Sichtfenster, IP66-IK10, Klasse II, 1020x810x300 mm(HxBxT)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036264-LEGRAND-1000.jpg)
Wandschrank Marina, IP 66 – IK 10, Klasse II, 1220 x 810 x 300 mm(HxBxT)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036263-LEGRAND-1000.jpg)
Wandschrank Marina, IP 66 – IK 10, Klasse II, 1020 x 810 x 300 mm(HxBxT)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036281-LEGRAND-1000.jpg)
Wandschrank Marina mit Sichtfenster, IP66-IK10, Klasse II, 820x610x300 mm(HxBxT)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036276-LEGRAND-1000.jpg)
Wandschrank Marina mit Sichtfenster, IP66-IK10, Klasse II, 720x510x250 mm(HxBxT)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036275-LEGRAND-1000.jpg)
Wandschrank Marina mit Sichtfenster, IP66-IK10, Klasse II, 610x400x257 mm(HxBxT)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036261-LEGRAND-1000.jpg)
Wandschrank Marina, IP 66 – IK 10, Klasse II, 820 x 610 x 300 mm(HxBxT)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036272-LEGRAND-1000.jpg)
Wandschrank Marina mit Sichtfenster, IP66-IK10, Klasse II, 500x400x206 mm(HxBxT)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036256-LEGRAND-1000.jpg)
Wandschrank Marina, IP 66 – IK 10, Klasse II, 720 x 510 x 250 mm(HxBxT)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036271-LEGRAND-1000.jpg)
Wandschrank Marina mit Sichtfenster, IP66-IK10, Klasse II, 400x300x206 mm(HxBxT)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-15/036291-LEGRAND-600.jpg)
Sockel für Marina Schaltschrank (Breite X Tiefe) 600 X 300 mm, Lichtgrau RAL 7035
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-15/036295-LEGRAND.jpg)
Dach für Marina Schaltschrank (Breite X Tiefe) 800 X 300 mm, Lichtgrau RAL 7035
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036255-LEGRAND-1000.jpg)
Wandschrank Marina, IP 66 – IK 10, Klasse II, 610 x 400 x 257 mm(HxBxT)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036252-LEGRAND-1000.jpg)
Wandschrank Marina, IP 66 – IK 10, Klasse II, 500 x 400 x 206 mm(HxBxT)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-15/036294-LEGRAND-600.jpg)
Dach für Marina Schaltschrank (Breite X Tiefe) 600 X 300 mm, Lichtgrau RAL 7035
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-15/036293-LEGRAND-600.jpg)
Dach für Marina Schaltschrank (Breite X Tiefe) 500 X 250 mm, Lichtgrau RAL 7035
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-15/036292-LEGRAND.jpg)
Sockel für Marina Schaltschrank (Breite X Tiefe) 800 X 300 mm, Lichtgrau RAL 7035
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036251-LEGRAND-1000.jpg)
Wandschrank Marina, IP 66 – IK 10, Klasse II, 400 x 300 x 206 mm(HxBxT)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-30/036807-LEGRAND-1000.jpg)
Handgriff 2433 für Marina Schaltschrank mit Mindesthöhe 700 mm
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036250-LEGRAND-1000.jpg)
Wandschrank Marina, IP66-IK10, Klasse II, 300 x 200 x 160 mm(HxBxT)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-00/LG-036244-WEB-L.jpg)
Verbindungsset, für Schaltschränke Höhe 500 mm.
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-00/LG-036498-WEB-R.jpg)
Einbau-Set, für den Einbau der Flanschplatte Cabstop IP 55 an geraden Flächen
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-00/LG-036242-WEB-L.jpg)
Schienenset für Schaltschränke Marina
exkl. MwSt.