-
Assembly arrangement
-
Type of connector connection 1
-
Type of connector
-
Duct installation
-
Lockable
-
Lockable
-
Duct installation
-
Floor box/subfloor mounted
-
With dust cover
-
Floor box/subfloor mounted
-
With dust cover
-
Category
-
Type of connector connection 2
-
Fire retardant version
-
Outlet direction
-
Dimensions
-
Material handle
-
Outlet direction
-
Length
-
Surface mounting
-
Anti-kink sleeve
-
Precision model
-
Model
-
Mounting method
-
Locking lever
-
Colour anti-kink sleeve
-
Insulated
-
Cable type
-
With label space
-
Device width
-
Device width
-
With label space
-
Device width
-
Grip design
-
Colour outer sheath
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Isolation protection 1000 V
-
Low spark model
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Square drive/hexagon drive over the whole blade
-
Device depth
-
Device depth
-
Cable construction
-
Separate earthing connection
-
AWG-size
-
Flush-mounted installation
-
Pin assignment
-
Separate strain relief
-
Clamp feature
-
Mounting method shielding connection
-
Mounting method shielding connection
-
RAL-number (similar)
-
Bulged blade
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
With hinged lid
-
Suitable for number of connectors
-
Colour coding
-
Shielded buses
-
Shielded buses
-
Oil resistant according to EN IEC 60811-404
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connection type
-
Cable nature for connection
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/LG-077891-WEB-R.jpg)
SOLIROC Datendose Cat6 FTP IP20
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/051753-LEGRAND-1000.jpg)
OPTIMUM Leitung RJ45-RJ45 2M
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/076593-LEGRAND-1000.jpg)
Mosaic Datendose C6 STP 90° 2-modulig weiss
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/076591-LEGRAND-1000.jpg)
Mosaic Datendose C6 UTP 90° 2-modulig weiss
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/LG-079464-WEB-R.jpg)
Mosaic Datendose Cat6 UTP 2-modulig Alu
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/LG-076564-WEB-R.jpg)
Mosaic Datendose Cat6 UTP 2-modulig weiss
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/076581-LEGRAND-1000.jpg)
Mosaic Datendose Cat6 UTP 1-m weiss Antibakteriell
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/076583-LEGRAND-1000.jpg)
Mosaic Datendose Cat6 STP 1-m weiss Antibakteriell
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/079461-LEGRAND-1000.jpg)
Mosaic Datendose Cat6 UTP 1-modulig Alu
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/076503-LEGRAND-1000.jpg)
Mosaic 1xRJ45 KAT6 UTP 45° 2-m WS
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/076561-LEGRAND-1000.jpg)
Mosaic Datendose Cat6 UTP 1-modulig weiss
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-15/069580_pw_105961.jpg)
Plexo Classic Feuchtraum Aufputz Adapter Farbe: Grau
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-45/LG-091945-WEB-R.jpg)
Montagewerkzeug für Leuchten
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-15/069580-LEGRAND-600.jpg)
Plexo Classic Feuchtraum Aufputz Mosaic Adapter Farbe: Grau
exkl. MwSt.