-
Construction type
-
Input voltage
-
Type of accessory/spare part
-
Accessory
-
Primary frequency
-
Primary frequency
-
Number of phases primary
-
Spare part
-
Secondary frequency
-
Output voltage
-
Output voltage
-
Output effective power
-
Output effective power
-
Output effective power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Number of phases secondary
-
Bridging time full load
-
Bridging time full load
-
Suitable for network-management
-
USV- technology
-
Max. voltage distortion output (linear load)
-
Output power factor
-
Potential free switch contact
-
Overall efficiency
-
Efficiency in eco-mode
-
Auto shut down function
-
Number of output connections C13
-
Number of output connections C13
-
SNMP
-
SNMP
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Voltage type
-
Contains Batteries and/or Accumulator
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-30/310159-LEGRAND-1000.jpg)
USV-Anlage 3000VA(2700W), Online, Überbr.Zeit 5 Min(70% Last), Tower, 6IEC/2FR
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-30/310158-LEGRAND-1000.jpg)
USV-Anlage 3000VA(2700W), Online, Überbr.Zeit 5 Min(70% Last), Tower, 6IEC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-30/310157-LEGRAND-1000.jpg)
USV-Anlage 2000VA(1800W), Online, Überbr.Zeit 5 Min(70% Last), Tower, 6IEC/2FR
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-30/310156-LEGRAND-1000.jpg)
USV-Anlage 2000VA(1800W), Online, Überbr.Zeit 5 Min(70% Last), Tower, 6IEC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-45/310598-LEGRAND-1000.jpg)
Zusatzbatterie inkl. Anschlusskabel für KEOR LP 1kVA 310154/310155 24VDC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-45/310599-LEGRAND-1000.jpg)
Zusatzbatterie inkl. Anschlusskabel für KEOR LP 2kVA 310156/310157 48VDC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-45/310600-LEGRAND-1000.jpg)
Zusatzbatterie inkl. Anschlusskabel für KEOR LP 3kVA 310158/310159 72VDC
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-30/310155-LEGRAND-1000.jpg)
USV-Anlage 1000VA(900W), Online, Überbr.Zeit 5 Min(70% Last), Tower, 3IEC/1FR
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-30/310154-LEGRAND-1000.jpg)
USV-Anlage 1000VA(900W), Online, Überbr.Zeit 5 Min(70% Last), Towergehäuse, 3IEC
exkl. MwSt.