-
Cover model
-
Type of accessory/spare part
-
Type of covering
-
Suitable for enclosure building depth
-
Conductor surface
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Housing material
-
Material
-
Suitable for enclosure building width
-
Material
-
Nominal cross section conductor
-
Suitable for enclosure building width
-
Material
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Spray can
-
Spray can
-
Type of door
-
Suitable for enclosure building height
-
Conductor category
-
Suitable for enclosure building height
-
Conductor category
-
Transparent cover/door
-
Transparent cover/door
-
Shape of conductor
-
Shape of conductor
-
With lock
-
Length
-
Braided
-
Braided
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Mounting method
-
With mounting plate
-
Insulated
-
Insulated
-
Inner depth
-
Inner depth
-
Inner depth
-
With connecting lugs
-
Volume
-
Volume
-
Inner depth
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Connection lugs drilled
-
Connection lugs drilled
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
With cable lugs
-
With cable lugs
-
Number of openings for flange plates
-
Extension possible
-
Circuit integrity
-
Pre-stamping
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Suitable for outdoor use
-
Suitable for lightning protection
-
Conductor material
-
Conductor material
-
Protection class
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Colour
-
Colour
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/LG-036949-WEB-R.jpg)
Wandschrank Atlantic mit Sichtfenster, IP 66 – IK 10, 1000 x 800 x 300 mm(HxBxT)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/LG-036947-WEB-R.jpg)
Wandschrank Atlantic mit Sichtfenster, IP 66 – IK 10, 800 x 600 x 300 mm(HxBxT)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036943-LEGRAND.jpg)
Wandschrank Atlantic, IP 66 – IK 10, 1200 x 800 x 300 mm(HxBxT), Stahlblech
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/LG-036940-WEB-R.jpg)
Wandschrank Atlantic mit Sichtfenster, IP 66 – IK 10, 700 x 500 x 250 mm(HxBxT)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/LG-036939-WEB-R.jpg)
Wandschrank Atlantic, IP 66 – IK 10, 1000 x 800 x 300 mm(HxBxT), Stahlblech
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/LG-036968-WEB-R.jpg)
Wandschrank Atlantic, IP 66 – IK 10,800 x 800 x 300 mm(HxBxT), Stahlblech
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/LG-036937-WEB-R.jpg)
Wandschrank Atlantic, IP 66 – IK 10, 800 x 600 x 300 mm(HxBxT), Stahlblech
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/LG-036936-WEB-R.jpg)
Wandschrank Atlantic mit Sichtfenster, IP 66 – IK 10,600 x 400 x 250 mm(HxBxT)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/LG-036931-WEB-R.jpg)
Wandschrank Atlantic, IP 66 – IK 10,800 x 600 x 250 mm(HxBxT),Stahlblech
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/LG-036930-WEB-R.jpg)
Wandschrank Atlantic, IP 66 – IK 10,700 x 500 x 250 mm(HxBxT), Stahlblech
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036928-LEGRAND-1000.jpg)
Wandschrank Atlantic mit Sichtfenster, IP 66 – IK 10,500 x 400 x 200 mm(HxBxT)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/LG-036964-WEB-R.jpg)
Wandschrank Atlantic, IP 66 – IK 10,600 x 600 x 250 mm(HxBxT), Stahlblech
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036927-LEGRAND-1000.jpg)
Wandschrank Atlantic mit Sichtfenster, IP 66 – IK 10,400 x 300 x 200 mm(HxBxT)
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/LG-036962-WEB-R.jpg)
Wandschrank Atlantic, IP 66 – IK 10,500 x 500 x 250 mm(HxBxT), Stahlblech
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/LG-036926-WEB-R.jpg)
Wandschrank Atlantic, IP 66 – IK 10, 600 x 400 x 250 mm(HxBxT), Stahlblech
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036925-LEGRAND-1000.jpg)
Wandschrank Atlantic, IP 66 – IK 10, 500 x 400 x 250 mm(HxBxT), Stahlblech
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036918-LEGRAND-1000.jpg)
Wandschrank Atlantic, IP 66 – IK 10, 500 x 400 x 200 mm(HxBxT), Stahlblech
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036919-LEGRAND-1000.jpg)
Wandschrank Atlantic, IP 66 – IK 10, 600 x 400 x 200 mm(HxBxT), Stahlblech
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036957-LEGRAND-1000.jpg)
Wandschrank Atlantic, IP 66 – IK 10,400 x 400 x 200 mm(HxBxT), Stahlblech
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036917-LEGRAND-1000.jpg)
Wandschrank Atlantic, IP 66 – IK 10, 400 x 300 x 200 mm(HxBxT), Stahlblech
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036955-LEGRAND-1000.jpg)
Wandschrank Atlantic, IP 66 – IK 10,300 x 300 x 200 mm(HxBxT), Stahlblech
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-00/036910-LEGRAND-1000.jpg)
Wandschrank Atlantic, IP 66 – IK 10, 300 x 200 x 160 mm(HxBxT), Stahlblech
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-45/036497-LEGRAND-1000.jpg)
Cabstop IP55, Kabeleinführungsplatte, Anzahl der Einführungen: 30
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-45/LG-036496-WEB-R.jpg)
Cabstop IP55, Kabeleinführungsplatte, Anzahl der Einführungen: 30
exkl. MwSt.